ZHCSLZ6 September 2020 TPS65982DMC
PRODUCTION DATA
It is important to reduce the number of vias use when routing USB2 signals for UFP_USB2_P/N and DBG_USB2_P/N. Routing on the top and bottom layers only will reduce the amount of antenna created when using a through hole via to connect an outer layer to an inner layer. When fanning out the BGA it is recommended to use 4mil traces to get enough clearance to route the width and gap requirements for impedance matching. Follow the USB2 specification and USB Hub requirements for complete routing rules