ZHCSLZ6 September 2020 TPS65982DMC
PRODUCTION DATA
Figure 8-15 shows the I/O buffers for the SWD interface. The CLK input path is a comparator with a pullup SWD_RPU on the pin. The data I/O consists of an identical input structure as the CLK input but with a tri-state CMOS output driver.
Figure 8-15 IOBUF_GPIOHSSWD