ZHCSLZ6 September 2020 TPS65982DMC
PRODUCTION DATA
Table 10-1 lists the recommended board capacitances for the various supplies. The typical capacitance is the nominally rated capacitance that must be placed on the board as close to the pin as possible. The maximum capacitance must not be exceeded on pins for which it is specified. The minimum capacitance is minimum capacitance allowing for tolerances and voltage de-rating ensuring proper operation.
| PARAMETER | DESCRIPTION | VOLTAGE RATING | CAPACITANCE | ||
|---|---|---|---|---|---|
| MIN (ABS MIN) | TYP (TYP PLACED) | MAX (ABS MAX) | |||
| CVIN_3V3 | Capacitance on VIN_3V3 | 6.3 V | 5 µF | 10 μF | |
| CLDO_3V3 | Capacitance on LDO_3V3 | 6.3 V | 5 µF | 10 µF | 25 µF |
| CVOUT_3V3 | Capacitance on VOUT_3V3 | 6.3 V | 0.1 μF | 1 μF | 2.5 μF |
| CLDO_1V8D | Capacitance on LDO_1V8D | 4 V | 500 nF | 2.2 µF | 12 µF |
| CLDO_1V8A | Capacitance on LDO_1V8A | 4 V | 500 nF | 2.2 µF | 12 µF |
| CLDO_BMC | Capacitance on LDO_BMC | 4 V | 1 µF | 2.2 µF | 4 µF |
| CVDDIO | Capacitance on VDDIO. When shorted to LDO_3V3, the CLDO_3V3 capacitance may be shared. | 6.3 V | 0.1 µF | 1 µF | |
| CADP_IN | Capacitance on ADP_IN | 25 V | 0.5 µF | 1 µF | 12 µF |
| CPP_HVEXT | Capacitance on external high voltage sink from ADP_IN | 25 V | 47 µF | 120 µF | |
| CSS | Capacitance on soft start pin | 6.3 V | 470 nF | ||