ZHCSLZ6 September 2020 TPS65982DMC
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SPI | ||||||
| SPI_VIH | High-level input voltage | LDO_3V3 = 3.3 V | 2 | V | ||
| SPI_VIL | Low-level input voltage | LDO_3V3 = 3.3 V | 0.8 | V | ||
| SPI_HYS | Input hysteresis voltage | LDO_3V3 = 3.3 V | 0.2 | V | ||
| SPI_ILKG | Leakage current | Output is Hi-Z, VIN = 0 to LDO_3V3 | –1 | 1 | μA | |
| SPI_VOH | SPI output high voltage | IO = –8 mA, LDO_3V3 = 3.3 V | 2.9 | V | ||
| IO = –15 mA, LDO_3V3 = 3.3 V | 2.5 | |||||
| SPI_VOL | SPI output low voltage | IO = 10 mA | 0.4 | V | ||
| IO = 20 mA | 0.8 | |||||
| SWDIO | ||||||
| SWDIO_VIH | High-level input voltage | LDO_3V3 = 3.3 V | 2 | V | ||
| SWDIO_VIL | Low-level input voltage | LDO_3V3 = 3.3 V | 0.8 | V | ||
| SWDIO_HYS | Input Hysteresis Voltage | LDO_3V3 = 3.3 V | 0.2 | V | ||
| SWDIO_ILKG | Leakage current | Output is Hi-Z, VIN = 0 to LDO_3V3 | –1 | 1 | μA | |
| SWDIO_VOH | Output high voltage | IO = –8 mA, LDO_3V3 = 3.3 V | 2.9 | V | ||
| IO = –15 mA, LDO_3V3 = 3.3 V | 2.5 | |||||
| SWDIO_VOL | Output low voltage | IO = 10 mA | 0.4 | V | ||
| IO = 20 mA | 0.8 | |||||
| SWDIO_RPU | Pullup resistance | 2.8 | 4 | 5.2 | kΩ | |
| SWDIO_TOS | SWDIO output skew to falling edge SWDCLK | –5 | 5 | ns | ||
| SWDIO_TIS | Input setup time required between SWDIO and rising edge of SWCLK | 6 | ns | |||
| SWDIO_TIH | Input hold time required between SWDIO and rising edge of SWCLK | 1 | ns | |||
| SWDCLK | ||||||
| SWDCL_VIH | High-level input voltage | LDO_3V3 = 3.3 V | 2 | V | ||
| SWDCL_VIL | Low-level input voltage | LDO_3V3 = 3.3 V | 0.8 | V | ||
| SWDCL_THI | SWDIOCLK HIGH period | 0.05 | 500 | μs | ||
| SWDCL_TLO | SWDIOCLK LOW period | 0.05 | 500 | μs | ||
| SWDCL_HYS | Input hysteresis voltage | LDO_3V3 = 3.3 V | 0.2 | V | ||
| SWDCL_RPU | Pullup resistance | 2.8 | 4 | 5.2 | kΩ | |
| GPIO, MRESET, RESETZ, ADP_POWER_CFG | ||||||
| GPIO_VIH | High-level input voltage | LDO_3V3 = 3.3 V | 2 | V | ||
| VDDIO = 1.8 V | 1.25 | |||||
| GPIO_VIL | Low-level input voltage | LDO_3V3 = 3.3 V | 0.8 | V | ||
| VDDIO = 1.8 V | 0.63 | |||||
| GPIO_HYS | Input hysteresis Voltage | LDO_3V3 = 3.3 V | 0.2 | V | ||
| VDDIO = 1.8 V | 0.09 | |||||
| GPIO_ILKG | I/O leakage current | INPUT = 0 V to VDD | –1 | 1 | μA | |
| GPIO_RPU | Pullup resistance | Pullup enabled | 50 | 100 | 150 | kΩ |
| GPIO_RPD | Pulldown resistance | Pulldown enabled | 50 | 100 | 150 | kΩ |
| GPIO_DG | Digital input path deglitch | 20 | ns | |||
| GPIO_VOH | GPIO output high voltage | IO = –2 mA, LDO_3V3 = 3.3 V | 2.9 | V | ||
| IO = –2 mA, VDDIO = 1.8 V | 1.35 | |||||
| GPIO_VOL | GPIO output low voltage | IO = 2 mA, LDO_3V3 = 3.3 V | 0.4 | V | ||
| IO = 2 mA, VDDIO = 1.8 V | 0.45 | |||||
| HRESET | ||||||
| HRESET_VIH | High-level input voltage | 1.25 | V | |||
| HRESET_VIL | Low-level input voltage | 0.63 | V | |||
| HRESET_HYS | Input hysteresis Voltage | .09 | V | |||
| HRESET_ILKG | I/O leakage current | INPUT = 0 V to LDO_1V8D | –1 | 1 | μA | |
| HRESET_THIGH | HRESET minimum high time to assert a reset condition. | 2.0 | ms | |||
| HRESET_TLOW | HRESET minimum low time to deassert a reset condition. | 2.0 | ||||
| I2C_IRQ1Z, I2C_IRQ2Z | ||||||
| OD_VOL | Low level output voltage | IOL = 2 mA | 0.4 | V | ||
| OD_LKG | Leakage current | Output is Hi-Z, VIN = 0 to LDO_3V3 | –1 | 1 | μA | |