ZHCSLZ6 September 2020 TPS65982DMC
PRODUCTION DATA
The I2C I/O driver is shown in Figure 8-13. This I/O consists of an open-drain output and an input comparator with deglitching. The supply voltage to this buffer is configurable to be LDO_3V3 by default or VDDIO. This is not shown in Figure 8-13. Parameters for the I2C clock and data I/Os are found in Section 6.11.
Figure 8-13 IOBUF_I2C I/O