ZHCSK81A September 2019 – October 2020 TPS65296
PRODUCTION DATA
The TPS65296 device provides a complete power solution for LPDDR4/LPDDR4X memory system. Table 8-1 shows the power requirements for LPDDR4 and LPDDR4X.
VDD1 | VDD2 | VDDQ | |
---|---|---|---|
LPDDR4 | YES | YES | NO(Leave this pin floating) |
LPDDR4X | YES | YES | YES |
The schematic of Figure 8-1 shows a typical application for LPDDR4X. For VDD2 buck, the PVIN supports 4.5-V to 18-V input range with 1.1-V VDD2 output, the continuous current capability is 8 A. Usually the PVIN_VDD1 and VCC_5V can share one 5-V power input and supports 1.8-V VDD1 output with 1-A continuous current capability, and the PVIN_VDD1 can be lowered down to a 3.3-V power supply. The VLDOIN power input usually is connected to VDD2 output, while also it can be connected to external 1.1-V power supply input. The schematic of Figure 8-2 shows a typical application for LPDDR4. The TPS65296 can be used for LPDDR4 when connecting VDDQ_EN pin to GND to disable the LDO and leave VDDQ/VDDQSNS pin floating. It doesn't need input cap for VLDOIN and output cap for VDDQ compare with the application in LPDDR4X. While it also need to connect VLDOIN to VDD2 or external 1.1-V power supply for internal power supply.