ZHCSK81A September 2019 – October 2020 TPS65296
PRODUCTION DATA
Both VDD1 and VDD2 bucks have the overvoltage protection feature and have the same implementation. When the output voltage becomes higher than 125% of the target voltage, the OVP comparator output goes high, and then the output will be discharged and latched after a wait time of 20 µs. When the over current condition is removed, the output voltage is latched till the VDD_EN is toggled or repower the VCC_5V power input.