ZHCSK81A September 2019 – October 2020 TPS65296
PRODUCTION DATA
Table 8-2 lists the design parameters for this example.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VDD2 OUTPUT | ||||||
VOUT | Output voltage | 1.115 | V | |||
IOUT | Output current | 8 | A | |||
ΔVOUT | Transient response | 8-A load step | ±55 | mV | ||
VIN | Input voltage | 4.5 | 12 | 18 | V | |
VOUT(ripple) | Output voltage ripple | 30 | mV(P-P) | |||
FSW | Switching frequency | 600 | kHz | |||
VDD1 OUTPUT | ||||||
VOUT | Output voltage | 1.8 | V | |||
IOUT | Output current | 1 | A | |||
ΔVOUT | Transient response | 1-A load step | ±90 | mV | ||
VIN | Input voltage | 3 | 5 | 5.5 | V | |
VOUT(ripple) | Output voltage ripple | 30 | mV(P-P) | |||
FSW | Switching frequency | 580 | kHz | |||
OTHERS | ||||||
VVCC_5V | Start VCC_5V input voltage | VCC_5V Input voltage rising | Internal UVLO | V | ||
Stop VCC_5V input voltage | VCC_5V Input voltage falling | Internal UVLO | V | |||
Light load operating mode | ECO |