ZHCSK81A September 2019 – October 2020 TPS65296
PRODUCTION DATA
The TPS65296 has two enable input pins (VDD_EN and VDDQ_EN) to provide simple control scheme of output state. All of VDD1, VDD2, and VDDQ are turned on at S0 state (VDD_EN=VDDQ_EN=high). In S3 state (VDDQ_EN=low, VDD_EN=high), VDD1 and VDD2 voltages are kept on while VDDQ is turned off and left at high impedance state (high-Z). The VDDQ output floats and does not source current in this state. In S4/S5 states (VDD_EN=VDDQ_EN =low), all of the three outputs are turned off and discharged to GND. Each state code represents as follows: S0 = full ON, S3 = suspend to RAM (STR), S4 = suspend to disk (STD), S5 = soft OFF (see Table 7-1).
| STATE | VDDQ_EN | VDD_EN | VDD1 | VDD2 | VDDQ |
|---|---|---|---|---|---|
| S0 | HI | HI | ON | ON | ON |
| S3 | LO | HI | ON | ON | OFF (High-Z) |
| S5/S4 | LO | LO | OFF (discharge) | OFF (discharge) | OFF (discharge) |