ZHCSK81A September 2019 – October 2020 TPS65296
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | PVIN | 4.5 | 18 | V | |
VBST | –0.3 | 23 | V | ||
VBST-SW | –0.3 | 5.5 | V | ||
VDD_EN, VDDQ_EN, VCC_5V, PVIN_VDD1, VLDOIN, VDD1SNS, VDD2SNS, VDDQSNS | –0.3 | 5.5 | V | ||
PGND, AGND, PGND_VDD1 | –0.3 | 0.3 | V | ||
Output voltage | SW | –0.3 | 18 | V | |
SW (10-ns transient) | –3 | 20 | V | ||
SW_VDD1 | –0.3 | 6 | V | ||
SW_VDD1 (10-ns transient) | –2 | 7 | V | ||
PGOOD, VDDQ, VDDQREF | –0.3 | 5.5 | V | ||
IVDD2OUT | VDD2 Output current | 8 | A | ||
TJ | Operating junction temperature | –40 | 125 | °C |