ZHCSPP3 July 2022 TPS563300
PRODUCTION DATA
The internal reference voltage, VREF, is designed at typical 0.8 V, the negative feedback system of converter produces a precise ±2% feedback voltage VFB over full temperature by scaling the output of a temperature stable internal band-gap circuit.