ZHCSTJ7A October 2023 – December 2023 TPS3762
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VDD | Supply Voltage | 2.7 | 65 | V | ||
| UVLO (1) | Undervoltage Lockout | VDD rising above VDD (MIN) | 2.6 | V | ||
| UVLO(HYS) (1) | Undervoltage Lockout Hysteresis | VDD falling below VDD (MIN) | 500 | mV | ||
| VPOR(RESET) | Power on Reset Voltage (2) RESET, Active Low (Open-Drain) |
VOL(MAX) = 300 mV IOUT (Sink) = 15 µA |
1.4 | V | ||
| VPOR(BIST) | Power on Reset Voltage (2) BIST, Active Low (Open-Drain) |
VOL(MAX) = 300 mV IOUT (Sink) = 15 µA |
1.4 | V | ||
| IDD | Supply current into VDD pin | VIT = 800 mV VDD (MIN) ≤ VDD ≤ VDD (MAX) |
4 | 8.1 | µA | |
| SENSE (Input) | ||||||
| ISENSE | Input current | VIT = 800 mV |
200 | nA | ||
| VITN | Input Threshold Negative (Undervoltage) |
VIT = 800 mV (3) | -0.9 | 0.9 | % | |
| VITP | Input Threshold Positive (Overvoltage) |
VIT = 800 mV (3) | -0.9 | 0.9 | % | |
| VHYS | Hysteresis Accuracy (4) | VIT = 0.8 V VHYS Range = 2% |
1.5 | 2 | 2.5 | % |
| RESET (Output) | ||||||
| Ilkg(OD) | Open-Drain leakage | VRESET = 5.5 V VITN < VSENSE < VITP |
300 | nA | ||
| Ilkg(OD) | Open-Drain leakage | VRESET = 65 V VITN < VSENSE < VITP |
300 | nA | ||
| VOL (5) | Low level output voltage | 2.7 V ≤ VDD ≤ 65 V IRESET = 2.7 mA |
350 | mV | ||
| Capacitor Timing (CTS, CTR) | ||||||
| RCTR | Internal resistance (CTR) | 3.2 | 4 | 4.8 | MΩ | |
| RCTS | Internal resistance (CTS) | 3.2 | 4 | 4.8 | MΩ | |
| Built-in Self-test | ||||||
| Ilkg(BIST) | Open-Drain leakage | VBIST = 5.5 V VITN < VSENSE < VITP |
300 | nA | ||
| Ilkg(BIST) | Open-Drain leakage | VBIST = 3.3 V VITN < VSENSE < VITP |
300 | nA | ||
| VBIST_OL | Low level output voltage | 2.7 V ≤ VDD ≤ 65 V IBIST = 5 mA |
300 | mV | ||
| VBIST_EN | BIST_EN pin logic low input | 500 | mV | |||
| VBIST_EN | BIST_EN pin logic high input | 1300 | mV | |||
| VBIST_EN/LATCH_CLR | LATCH_CLR pin logic low input | 500 | mV | |||
| VBIST_EN/LATCH_CLR | LATCH_CLR pin logic high input | 1300 | mV | |||