ZHCSTJ7A October 2023 – December 2023 TPS3762
PRODUCTION DATA
The positive-going threshold voltage, VITP, is set by the device variant. In this example, the nominal supply voltage from the SELV supply is 24 V. Setting a overvoltage threshold of 30 V (~25% buffer) makes sure that the device resets before supply voltage violates the allowed boundary. The adjustable voltage variant is chosen and R1 and R2 are adusted to meet the threshold. Assuming R2 equal to 10 kΩ and R1 is calculated as 365 kΩ. For additional information on selecting resistor values see Section 8.2. TPS3762 also supports fixed voltage threshold variants. Threshold voltage decoding can be found in Device Decoder.