ZHCSTJ7A October 2023 – December 2023 TPS3762
PRODUCTION DATA
Setting the supply voltage is done by connecting the VDD input directly to the 24V rail without the need for external circuitry. The device being able to handle 65 V on VDD means the monitored voltage rail can handle any voltage transience up to 65 V. Good analog design practice recommends using a 0.1 µF capacitor on the VDD pin.