ZHCSTJ7A October 2023 – December 2023 TPS3762
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Voltage | VDD | 2.7 | 65 | V | |
Voltage | VSENSE, VRESET | 0 | 65 | V | |
Voltage | VCTS, VCTR | 0 | 5.5 | V | |
Voltage | VBIST, VBIST_EN, VBIST_EN/LATCH_CLR | 0 | 5.5 | V | |
Current | IRESET, IBIST | 0 | 5 | mA | |
TJ (1) | Junction temperature (free air temperature) | –40 | 125 | °C |