ZHCSTJ7A October 2023 – December 2023 TPS3762
PRODUCTION DATA
The TPS3762 has reverse polarity protection on the sense pin up to -65 V. This allows the TPS3762 to support accidental or test simulated reverse connections without damaging the device. This protection permits the TPS3762 to connect directly off of the supply prior to any reverse polarity protection diodes for accurate voltage measurement.