ZHCSTJ7A October 2023 – December 2023 TPS3762
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VDD, VSENSE(Adjustable), VRESET | –0.3 | 70 | V |
Voltage | VSENSE(Fixed) | –65 | 70 | V |
Voltage | VCTS, VCTR | –0.3 | 6 | V |
Voltage | VBIST, VBIST_EN, VBIST_EN/LATCH_CLR | –0.3 | 6 | V |
Current | IRESET, IBIST | 10 | mA | |
Temperature (2) | Operating junction temperature, TJ | –40 | 150 | °C |
Temperature (2) | Operating Ambient temperature, TA | –40 | 150 | °C |
Temperature (2) | Storage, Tstg | –65 | 150 | °C |