ZHCSTJ7A October 2023 – December 2023 TPS3762
PRODUCTION DATA
The TPS3762 comes with the optional output reset latching feature for the window (OV & UV) and OV variants, check the Section 4 to verify variant specific latch functionality. When using a variant with latch enabled (VBIST_EN/LATCH_CLR <0.5 V), whenever a fault, OV or UV, occurs RESET asserts and goes low and remains low until cleared by a logic high input (VBIST_EN/LATCH_CLR > 1.3 V) on the BIST_EN / LATCH_CLR pin. If the SENSE pin is in a safe region and latch is disabled, the RESET will deassert after a delay. This delay is dependent on BIST and CTR timing. See Section 7.3.6 for more details. While VBIST_EN/LATCH_CLR > 1.3 V, the device is in latch disabled mode and the RESET will not latch for OV and UV on SENSE pin. While the device is in latch disabled mode the RESET will still assert for OV and UV faults.When VBIST_EN/LATCH_CLR < 0.5 V, latch mode will be enabled.