ZHCSTJ7A October 2023 – December 2023 TPS3762
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VDD | 1 | I | Input Supply Voltage: Supply voltage pin. For noisy systems, bypass with a 0.1 µF capacitor to GND. |
SENSE | 2 | I | Sense Voltage: Connect this pin to the supply rail that must be monitored. See SENSE for more details. Sensing Topology: Overvoltage (OV), Undervoltage (UV), or Window (OV + UV) |
GND | 3 | - | Ground. Ground pin. All GND pins must be electrically connected to the board ground. |
RESET | 4 | O | Output Reset Signal: RESET asserts when SENSE crosses the voltage threshold after the sense time delay, set by CTS and remains asserted for the reset time delay period after SENSE transitions out of a fault condition. For latch variants RESET remains asserted until the latch is cleared. The active low open-drain reset output requires an external pullup resistor. See Section 7.3.3 for more details. Output topology: Open-Drain Active-Low |
BIST | 5 | O | Built-In Self-Test: BIST asserts when a logic high input occurs on the BIST_EN / LATCH_CLR or BIST_EN pin, this initiates the internal BIST testing. BIST recovers after tBIST to signify BIST completed successfully. BIST will remain asserted for a time period longer than tBIST if there is a failure during BIST. BIST active-low open-drain output requires an external pullup resistor. See Section 7.3.6 for more details. |
BIST_EN / LATCH_CLR | 6 | I | Built-In Self-Test Enable and Latch Clear: A logic high input must occur on the BIST_EN / LATCH_CLR to initate BIST and clear a latched OV/UV fault. See Section 7.3.6 and Section 7.3.3.3 for more details. |
CTR | 7 | O | RESET Time Delay: User-programmable reset time delay for RESET. Connect an external capacitor for adjustable time delay or leave the pin floating for the shortest delay. See Section 7.3.4 for more details. |
CTS | 8 | O | SENSE Time Delay: User-programmable sense time delay for SENSE. Connect an external capacitor for adjustable time delay or leave the pin floating for the shortest delay. See Section 7.3.5 for more details. |