ZHCSUI2E May 2006 – January 2024 TPS28225
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input supply voltage range, VDD(2) | –0.3 | 8.8 | V | |
Boot voltage, VBOOT | –0.3 | 33 | V | |
Phase voltage, VPHASE | DC | –2 | 32 or VBOOT + 0.3 – VDD whichever is less | V |
Pulse < 400 ns, E = 20 μJ | –7 | 33.1 or VBOOT + 0.3 – VDD whichever is less | V | |
Input voltage range, VPWM, VEN/PG | –0.3 | 13.2 | V | |
Output voltage range, VUGATE | VPHASE – 0.3 | VBOOT + 0.3, (VBOOT – VPHASE < 8.8) | V | |
Pulse < 100 ns, E = 2 μJ | VPHASE – 2 | VBOOT + 0.3, (VBOOT – VPHASE < 8.8) | V | |
Output voltage range, VLGATE | –0.3 | VDD + 0.3 | V | |
Pulse < 100 ns, E = 2 μJ | –2 | VDD + 0.3 | V | |
Continuous total power dissipation | See Section 5.4 | |||
Operating virtual junction temperature range, TJ | –40 | 150 | °C | |
Lead temperature (soldering, 10 sec.) | 300 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |