ZHCSUI2E May 2006 – January 2024 TPS28225
PRODUCTION DATA
For this specific example see Table 7-2. The component vendors are not limited to those shown in the table below. It should be noted that in this example, the power MOSFET packages were chosen with drains on top. The decoupling capacitors C47, C48, C65, and C66 were chosen to have low profiles. This allows the designer to meet good layout rules and place a heatsink on top of the FETs using an electrically isolated and thermally conductive pad.
REF DES | COUNT | DESCRIPTION | MANUFACTURE | PART NUMBER |
---|---|---|---|---|
C47, C48, C65, C66 | 4 | Capacitor, ceramic, 4.7 μF, 16 V, X5R 10%, low profile 0.95 mm, 1206 | TDK | C3216X5R1C475K |
C41, C42 | 2 | Capacitor, ceramic, 10 μF, 16 V, X7R 10%, 1206 | TDK | C3216X7R1C106K |
C50, C51 | 2 | Capacitor, ceramic, 1000 pF, 50 V, X7R, 10%, 0603 | Std | Std |
C23 | 1 | Capacitor, ceramic, 0.22 μF, 16 V, X7R, 10%, 0603 | Std | Std |
C25, C49, C71 | 3 | Capacitor, ceramic, 1 μF, 16 V, X7R, 10%, '0603 | Std | Std |
L3 | 1 | Inductor, SMT, 0.12 μH, 31 A, 0.36 mΩ, 0.400 x 0.276 | Pulse | PA0511-101 |
Q8, Q9 | 2 | Mosfet, N-channel, VDS 30 V, RDS 2.4 mΩ, ID 45 A, LFPAK-i | Renesas | RJK0301DPB-I |
Q10 | 1 | Mosfet, N-channel, VDS 30 V, RDS 6.2 mΩ, ID 30 A, LFPAK-i | Renesas | RJK0305DPB-I |
R32 | 1 | Resistor, chip, 0 Ω, 1/10 W, 1%, '0805 | Std | Std |
R51, R52 | 2 | Resistor, chip, 2.2 Ω, 1/10 W, 1%, '0805 | Std | Std |
U7 | 1 | Device, High Frequency 4-A Sink Synchronous Buck MOSFET Driver, DFN-8 | Texas Instruments | TPS28225DRB |