ZHCSUI2E May 2006 – January 2024 TPS28225
PRODUCTION DATA
TPS28225 device functional mode truth table.
| PIN | VDD RISING < 3.5 V OR TJ > 160°C |
VDD FALLING > 3 V AND TJ < 150°C | |||
|---|---|---|---|---|---|
| EN/PG RISING < 1.7 V |
EN/PG FALLING > 1.0 V | ||||
| PWM < 1 V | PWM > 1.5 V AND TRISE/TFALL < 200 ns |
PWM SIGNAL SOURCE IMPEDANCE >40 kΩ FOR > 250 ns (3-State) (1) |
|||
| LGATE | Low | Low | High | Low | Low |
| UGATE | Low | Low | Low | High | Low |
| EN/PG | Low | – | – | – | – |