ZHCSUI2E May 2006 – January 2024 TPS28225
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
UNDER VOLTAGE LOCKOUT | ||||||
Rising threshold | VPWM = 0 V | 3.2 | 3.5 | 3.8 | V | |
Falling threshold | VPWM = 0 V | 2.7 | 3.0 | V | ||
Hysteresis | 0.5 | V | ||||
BIAS CURRENTS | ||||||
IDD(off) | Bias supply current | VEN/PG = low, PWM pin floating | 350 | μA | ||
IDD | Bias supply current | VEN/PG = high, PWM pin floating | 500 | μA | ||
INPUT (PWM) | ||||||
IPWM | Input current | VPWM = 5 V | 185 | μA | ||
VPWM = 0 V | –200 | μA | ||||
PWM 3-state rising threshold(2) | 1.0 | V | ||||
PWM 3-state falling threshold | VPWM PEAK = 5 V | 3.4 | 3.8 | 4.0 | V | |
tHLD_R | 3-state shutdown Hold-off time | 250 | ns | |||
TMIN | PWM minimum pulse to force UGATE pulse | CL = 3 nF at UGATE , VPWM = 5 V | 30 | ns | ||
ENABLE/POWER GOOD (EN/PG) | ||||||
Enable high rising threshold | PG FET OFF | 1.7 | 2.1 | V | ||
Enable low falling threshold | PG FET OFF | 0.8 | 1.0 | V | ||
Hysteresis | 0.35 | 0.70 | V | |||
Power good output | VDD = 2.5 V | 0.2 | V | |||
UPPER GATE DRIVER OUTPUT (UGATE) | ||||||
Source resistance | 500 mA source current | 1.0 | 2.0 | Ω | ||
Source current (2) | VUGATE-PHASE = 2.5 V | 2.0 | A | |||
tRU | Rise time | CL = 3 nF | 10 | ns | ||
Sink resistance | 500 mA sink current | 1.0 | 2.0 | Ω | ||
Sink current (2) | VUGATE-PHASE = 2.5 V | 2.0 | A | |||
tFU | Fall time | CL = 3 nF | 10 | ns | ||
LOWER GATE DRIVER OUTPUT (LGATE) | ||||||
Source resistance | 500 mA source current | 1.0 | 2.0 | Ω | ||
Source current(2) | VLGATE = 2.5 V | 2.0 | A | |||
tRL | Rise time(2) | CL = 3 nF | 10 | ns | ||
Sink resistance | 500 mA sink current | 0.4 | 1.0 | Ω | ||
Sink current(2) | VLGATE = 2.5 V | 4.0 | A | |||
Fall time(2) | CL = 3 nF | 5 | ns | |||
BOOTSTRAP DIODE | ||||||
VF | Forward voltage | Forward bias current 100 mA | 1.0 | V | ||
THERMAL SHUTDOWN | ||||||
Rising threshold(2) | 150 | 160 | 170 | °C | ||
Falling threshold(2) | 130 | 140 | 150 | °C | ||
Hysteresis | 20 | °C |