ZHCSSN6A August 2023 – October 2023 TPS25983
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tOVP | Overvoltage protection response time (1) | VOVLO > VOV(R) to VOUT↓ | 2.6 | µs | ||
tLIM | Current limit response time (TPS259830L variants) (2) | IOUT > ILIM + 30% and ITIMER expired to IOUT ≤ ILIM | 588 | µs | ||
tSC | Short-circuit fast-trip response time(3) | OUT shorted to GND to IOUT↓ |
400 | ns | ||
tPGD | PG assertion/de-assertion de-glitch (4) | VG > (VIN + 3.6 V) to PG↑ or (VIN - VOUT)> VPGTHD to PG↓ | 120 | µs |