ZHCSSN6A August 2023 – October 2023 TPS25983
PRODUCTION DATA
TPS25983 eFuse provides inrush current management and also protects the system from most common faults such as undervoltage, overvoltage, and overcurrents. The combination of high current support along with low ON-resistance makes TPS25983 an ideal protection solution for PCIe cards, storage interfaces, and DC fan loads. The external component values can be calculated by following the design procedure outlined in Detailed Design Procedure. Alternatively, a spreadsheet design tool TPS25983xx Design Calculator is available for simplified design efforts.