ZHCSSN6A August 2023 – October 2023 TPS25983
PRODUCTION DATA
The supply undervoltage and overvoltage thresholds are set using the resistors R1, R2, and R3, whose values can be calculated using Equation 13 and Equation 14.
Where VUVLO(R) is the UVLO rising threshold and VOV(R) is the OVLO rising threshold. Because R1, R2, and R3 leak the current from input supply VIN, these resistors must be selected based on the acceptable leakage current from input power supply VIN. The current drawn by R1, R2, and R3 from the power supply is IR123 = VIN / (R1 + R2 + R3). However, leakage currents due to external active components connected to the resistor string can add error to these calculations. So, the resistor string current, IR123 must be chosen to be 20 times greater than the leakage current expected on the EN/UVLO and OVLO pins.
From the device electrical specifications, both the EN/UVLO and OVLO leakage currents are 0.1 μA (maximum), VOV(R) = 1.2 V and VUVLO(R) = 1.2 V. From design requirements, VIN(OV) = 16 V and VIN(UV) = 10.8 V. To solve the equation, first choose the value of R1 = 1 MΩ and use the above equations to solve for R2 = 40.6 kΩ and R3 = 84.4 kΩ.
Using the closest standard 1% resistor values, we get R1 = 1 MΩ, R2 = 41.2 kΩ, and R3 = 84.5 kΩ.