ZHCSSN6A August 2023 – October 2023 TPS25983
PRODUCTION DATA
Parameter | Pin | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIN | Input voltage range | IN | 2.7 | 26 | V |
VOUT | Output voltage range | OUT | VIN + 0.3 | V | |
VEN/UVLO | Enable pin voltage range | EN/UVLO | 6(1) | V | |
VOVLO | OVLO pin voltage range | OVLO | 6(1) | V | |
VDVDT | dVdT/BGATE pin capacitor voltage rating | dVdT/BGATE | VIN + 10 | V | |
VPG | PG pin voltage range | PG | 6(2) | V | |
VITIMER | ITIMER pin capacitor voltage rating | ITIMER | 4 | V | |
VNRETRY | NRETRY pin capacitor voltage rating | NRETRY | 4 | V | |
VRETRY_DLY | RETRY_DLY pin capacitor voltage rating | RETRY_DLY | 4 | V | |
RILIM | ILIM pin resistor value range | ILIM | 82 | 1650 | Ω |
IMAX | Continuous switch current | IN to OUT | 18 | A | |
TJ | Junction temperature range | –40 | 125 | °C |