ZHCSSN6A August 2023 – October 2023 TPS25983
PRODUCTION DATA
This design example considers a 12-V system operating voltage with a tolerance of ±10%. The rated load current is 15 A. If the current exceeds 18 A, then the device must allow overload current for 2-ms interval before breaking the circuit and then restart. Accordingly, the TPS259830O variant is chosen. Refer to Device Comparison Table for device options. Ambient temperatures may range from 20°C to 70°C. The load has a minimum input capacitance of 1.4 mF and start-up resistive load of 10 Ω. The downstream load is turned on only after the PG signal is asserted.