ZHCSPG0 December 2021 TCAN1167-Q1
PRODUCTION DATA
WD_CONFIG_1 is shown in Figure 9-32 and described in Table 9-23.
Return to Summary Table.
Watchdog configuration setup 1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WD_CONFIG | WD_PRE | WD_ERR_CNT_SET | RSVD | WD_EN | |||
R/W-01b | R/W-01b | R/W-01b | R-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | WD_CONFIG | R/W | 01b | Watchdog configuration 00b = Autonomous 01b = Timeout 10b = Window 11b = Q&A |
5-4 | WD_PRE | R/W | 01b | Watchdog prescalar 0b = Factor 1 1b = Factor 2 10b = Factor 3 11b = Factor 4 |
3-2 | WD_ERR_CNT_SET | R/W | 01b | Sets the watchdog event error counter that upon overflow the watchdog output will
trigger 0b = Immediate trigger on each WD event 1b = Triggers on the fifth error event 10b = Triggers on the ninth error event 11b = Triggers on the 15th error event |
1 | RSVD | R | 0b | Reserved |
0 | WD_EN | R/W | 0b | Watchdog enable 0b = Disabled 1b = Enabled |