ZHCSPG0 December 2021 TCAN1167-Q1
PRODUCTION DATA
SPI_RSVD_x is shown in Figure 9-29 and described in Table 9-20.
Return to Summary Table.
Configuration Reserved Bits Ah to Eh
Offset = Ah + x; where x = 0h to 4h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SPI_RSVD_x | |||||||
R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | SPI_RSVD_x | R | 00h | SPI reserved registers 0 - 4 |