ZHCSPG0 December 2021 TCAN1167-Q1
PRODUCTION DATA
INT_RSVD_y is shown in Figure 9-47 and described in Table 9-40.
Return to Summary Table.
Register address 5Ah through 5Fh
Offset = 5Ah + (y * 1h); where y = 0h to 7h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | RESERVED | R | 00h | Reserved |