ZHCSPG0 December 2021 TCAN1167-Q1
PRODUCTION DATA
INT_ENABLE_3 is shown in Figure 9-45 and described in Table 9-38.
Return to Summary Table.
Interrupt mask for INT_3
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SPIERR_ENABLE | RSVD | ||||||
R/W-1b | R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SPIERR_ENABLE | R/W | 1b | SPI error interrupt enable |
6-0 | RSVD | R | 00h | Reserved |