ZHCSPG0 December 2021 TCAN1167-Q1
PRODUCTION DATA
WD_QA_CONFIG is shown in Figure 9-35 and described in Table 9-26.
Return to Summary Table.
Q&A watchdog configuration bits
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WD_ANSW_GEN_CFG | WD_Q&A_POLY_CFG | WD_Q&A_POLY_SEED | |||||
R/W-00b | R/W-00b | R/W-0000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | WD_ANSW_GEN_CFG | R/W | 00b | WD answer generation configuration |
5-4 | WD_Q&A_POLY_CFG | R/W | 00b | WD q&a polynomial configuration |
3-0 | WD_Q&A_POLY_SEED | R/W | 0000b | WD q&a polynomial seed value loaded when device is in the RESET state |