ZHCSQW3A december 2022 – april 2023 SN74LV8T245
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| tPd | A or B | B or A | CL = 15 pF | 6.4 | 8.9 | 1 | 11.5 | nS | ||
| ten | OE | A or B | CL = 15 pF | 9 | 13.7 | 1 | 17 | nS | ||
| tdis | OE | A or B | CL = 15 pF | 10.1 | 17 | 1 | 21 | nS | ||
| tPd | A or B | B or A | CL = 50 pF | 8.8 | 12.4 | 1 | 15 | nS | ||
| ten | OE | A or B | CL = 50 pF | 11.5 | 17.2 | 1 | 20.5 | nS | ||
| tdis | OE | A or B | CL = 50 pF | 14.4 | 20.3 | 1 | 23.5 | nS | ||
| tsk(o) | CL = 50 pF | 1.5 | 1.5 | nS | ||||||