ZHCSQW3A december 2022 – april 2023 SN74LV8T245
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage range | -0.5 | 7 | V | |
| VI | Input voltage range(2) | -0.5 | 7 | V | |
| VO | Output voltage range(2) | -0.5 | VCC + 0.5 | V | |
| Voltage range applied to any output in the high-impedance or power-off state(2) | -0.5 | 4.6 | V | ||
| IIK | Input clamp current | VI < -0.5 V | -20 | mA | |
| IOK | Output clamp current | VO < -0.5 V or VO > VCC + 0.5 V | ±20 | mA | |
| IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
| Continuous output current through VCC or GND | ±50 | mA | |||
| Tstg | Storage temperature | -65 | 150 | °C | |