ZHCSQW3A december 2022 – april 2023 SN74LV8T245
PRODUCTION DATA
| Spec | Description | Condition | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| VCC | Supply voltage | 1.6 | 5.5 | V | |
| VI | Input Voltage | 0 | 5.5 | V | |
| VO | Output Voltage | 0 | VCC | V | |
| VIH | High-level input voltage | VCC = 1.65 V to 2 V | 1.1 | V | |
| VCC = 2.25 V to 2.75 V | 1.28 | ||||
| VCC = 3 V to 3.6 V | 1.45 | ||||
| VCC = 4.5 V to 5.5 V | 2 | ||||
| VIL | Low-Level input voltage | VCC = 1.65 V to 2 V | 0.51 | V | |
| VCC = 2.25 V to 2.75 V | 0.65 | ||||
| VCC = 3 V to 3.6 V | 0.75 | ||||
| VCC = 4.5 V to 5.5 V | 0.80 | ||||
| IO | Output Current | VCC = 1.65 V to 2.0 V | ±3 | mA | |
| VCC = 2.25 V to 2.75 V | ±7 | ||||
| VCC = 3.3 V to 5.0 V | ±15 | ||||
| Δt/Δv | Input transition rise or fall rate | VCC = 1.6 V to 5.5 V | 20 | ns/V | |
| TA | Operating free-air temperature | –40 | 125 | °C | |