ZHCSQW3A december 2022 – april 2023 SN74LV8T245
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| tPd | A or B | B or A | CL = 15 pF | 8.8 | 13.5 | 1 | 17.5 | nS | ||
| ten | OE | A or B | CL = 15 pF | 12.3 | 20.4 | 1 | 24.5 | nS | ||
| tdis | OE | A or B | CL = 15 pF | 12.3 | 18.6 | 1 | 22.5 | nS | ||
| tPd | A or B | B or A | CL = 50 pF | 11.7 | 16.4 | 1 | 21.5 | nS | ||
| ten | OE | A or B | CL = 50 pF | 14.6 | 23.2 | 1 | 28.5 | nS | ||
| tdis | OE | A or B | CL = 50 pF | 18.1 | 23.6 | 1 | 27.5 | nS | ||
| tsk(o) | CL = 50 pF | 2 | 2 | nS | ||||||