ZHCSQW3A december 2022 – april 2023 SN74LV8T245
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| tPd | A or B | B or A | CL = 15 pF | 11.8 | 22 | 1 | 25.1 | nS | ||
| ten | OE | A or B | CL = 15 pF | 16.4 | 27.2 | 1 | 32.6 | nS | ||
| tdis | OE | A or B | CL = 15 pF | 16.4 | 24.8 | 1 | 30 | nS | ||
| tPd | A or B | B or A | CL = 50 pF | 15.6 | 27 | 1 | 31 | nS | ||
| ten | OE | A or B | CL = 50 pF | 19.5 | 30.9 | 1 | 38 | nS | ||
| tdis | OE | A or B | CL = 50 pF | 24.1 | 31.4 | 1 | 36.6 | nS | ||
| tsk(o) | CL = 50 pF | 2.5 | 2.5 | nS | ||||||