ZHCSQW3A december 2022 – april 2023 SN74LV8T245
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||
| VOH | IOH = -50 µA | 1.65 V to 5.5 V | VCC-0.1 | VCC-0.1 | V | ||||
| IOH = -2 mA | 1.65 V | 1.28 | 1.6(1) | 1.21 | |||||
| IOH = -3 mA | 2.25 V | 2 | 2.3(1) | 1.93 | |||||
| IOH = -5.5 mA | 3.0 V | 2.6 | 3.08(1) | 2.49 | |||||
| IOH = -8 mA | 4.5 V | 4.1 | 4.65(1) | 3.95 | |||||
| VOL | IOL = 50 µA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | ||||
| IOL = 2 mA | 1.65 V | 0.15(1) | 0.2 | 0.25 | |||||
| IOL = 3 mA | 2.25 V | 0.15(1) | 0.17 | 0.2 | |||||
| IOL = 5.5 mA | 3.0 V | 0.20(1) | 0.23 | 0.25 | |||||
| IOH = 8 mA | 4.5 V | 0.30(1) | 0.3 | 0.35 | |||||
| ICC | VI = VCC or GND, IO = 0 | 1.65 V to 5.5 V | 1 | 10 | µA | ||||
| ΔICC | One input at 0.3 V or 3.4 V, other inputs at VCC or GND | 5.5 V | 1.35 | 1.5 | mA | ||||
| One input at 0.3 V or 1.1 V, other inputs at VCC or GND | 1.8 V | 20 | 20 | µA | |||||
| II | VI = 0 V to VCC | VI = 0 V to VCC | ±0.1 | ±1 | µA | ||||
| IOZ | VO = VCC or GND | 5.5 V | ±0.25 | ±2.5 | µA | ||||
| Ci | VI = VCC or GND | 3.3 V | 2 | 10 | 2 | 10 | pF | ||
| CO | Vo = VCC or GND | 3.3 V | 5 | 5 | pF | ||||
| CPD(2)(3) | CL = 50 pF, F = 10 MHz | 1.65 V to 5.5 V | 16 | pF | |||||