ZHCSH89A December 2017 – March 2018 MSP430FR5969-SP
PRODUCTION DATA.
TA0 and TA1 are 16-bit timers and counters (Timer_A type) with three capture/compare registers each. TA0 and TA can support multiple captures or compares, PWM outputs, and interval timing (see Table 5-13 and Table 5-14). TA0 and TA have extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
| INPUT PORT PIN | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PORT PIN |
|---|---|---|---|---|---|---|
| P1.2 | TA0CLK | TACLK | Timer | N/A | N/A | |
| ACLK (internal) | ACLK | |||||
| SMCLK (internal) | SMCLK | |||||
| P1.2 | TA0CLK | INCLK | ||||
| P1.6 | TA0.0 | CCI0A | CCR0 | TA0 | TA0.0 | P1.6 |
| P2.3 | TA0.0 | CCI0B | P2.3 | |||
| DVSS | GND | |||||
| DVCC | VCC | |||||
| P1.0 | TA0.1 | CCI1A | CCR1 | TA1 | TA0.1 | P1.0 |
| COUT (internal) | CCI1B | ADC12(internal)
ADC12SHSx = {1} |
||||
| DVSS | GND | |||||
| DVCC | VCC | |||||
| P1.1 | TA0.2 | CCI2A | CCR2 | TA2 | TA0.2 | P1.1 |
| ACLK (internal) | CCI2B | |||||
| DVSS | GND | |||||
| DVCC | VCC |
| INPUT PORT PIN | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PORT PIN |
|---|---|---|---|---|---|---|
| P1.1 | TA1CLK | TACLK | Timer | N/A | N/A | |
| ACLK (internal) | ACLK | |||||
| SMCLK (internal) | SMCLK | |||||
| P1.1 | TA1CLK | INCLK | ||||
| P1.7 | TA1.0 | CCI0A | CCR0 | TA0 | TA1.0 | P1.7 |
| P2.4 | TA1.0 | CCI0B | P2.4 | |||
| DVSS | GND | |||||
| DVCC | VCC | |||||
| P1.2 | TA1.1 | CCI1A | CCR1 | TA1 | TA1.1 | P1.2 |
| COUT (internal) | CCI1B | ADC12(internal)
ADC12SHSx = {4} |
||||
| DVSS | GND | |||||
| DVCC | VCC | |||||
| P1.3 | TA1.2 | CCI2A | CCR2 | TA2 | TA1.2 | P1.3 |
| ACLK (internal) | CCI2B | |||||
| DVSS | GND | |||||
| DVCC | VCC |