Table 4-13 Pin-Oscillator Frequency, Ports Px
over recommended ranges of supply voltage and operating temperature (unless otherwise noted) (see Figure 4-9 and Figure 4-10)
| PARAMETER |
TEST CONDITIONS |
VCC
|
MIN |
TYP |
MAX |
UNIT |
| foPx.y
|
Pin-oscillator frequency |
Px.y, CL = 10 pF(1)
|
3.0 V |
|
1640 |
|
kHz |
| Px.y, CL = 20 pF(1)
|
|
870 |
|
(1) CL is the external load capacitance connected from the output to VSS and includes all parasitic effects such as PCB traces.