ZHCSH89A December 2017 – March 2018 MSP430FR5969-SP
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IMODOSC | Current consumption | Enabled | 25 | μA | ||
| fMODOSC | MODOSC frequency | 3.75 | 4.8 | 5.5 | MHz | |
| fMODOSC/dT | MODOSC frequency temperature drift(1) | 0.08 | %/℃ | |||
| fMODOSC/dVCC | MODOSC frequency supply voltage drift(2) | 1.4 | %/V | |||
| DCMODOSC | Duty cycle | Measured at SMCLK, divide by 1 | 40% | 50% | 60% | |