4.8 Low-Power Mode (LPM3.5, LPM4.5) Supply Currents (Into VCC) Excluding External Current
over recommended ranges of supply voltage and operating temperature (unless otherwise noted)(1)
| PARAMETER |
VCC
|
MIN |
TYP |
MAX |
UNIT |
| ILPM3.5,XT12
|
Low-power mode 3.5, 12-pF crystal, includes SVS(1)(3)(4)
|
2.2 V |
|
0.45 |
|
μA |
| 3.0 V |
|
0.45 |
2 |
| ILPM3.5,XT3.7
|
Low-power mode 3.5, 3.7-pF cyrstal, excludes SVS(1)(2)(5)
(also see ) |
2.2 V |
|
0.25 |
|
μA |
| 3.0 V |
|
0.25 |
|
| ILPM4.5,SVS
|
Low-power mode 4.5, includes SVS(6)
(also see ) |
2.2 V |
|
0.2 |
|
μA |
| 3.0 V |
|
0.2 |
1.5 |
| ILPM4.5
|
Low-power mode 4.5, excludes SVS(7)
(also see ) |
2.2 V |
|
0.2 |
|
μA |
| 3.0 V |
|
0.2 |
1 |
(1) Not applicable for devices with HF crystal oscillator only.
(2) Characterized with a SSP-T7-FL (SMD) crystal with a load capacitance of 3.7 pF. The internal and external load capacitance are chosen to closely match the required 3.7-pF load.
(3) Characterized with a Micro Crystal MS1V-T1K crystal with a load capacitance of 12.5 pF. The internal and external load capacitance are chosen to closely match the required 12.5-pF load.
(4) Low-power mode 3.5, 12-pF crystal, includes SVS test conditions:
Current for RTC clocked by XT1 is included. Current for brownout and SVS are included (SVSHE = 1). Core regulator is disabled.
PMMREGOFF = 1, CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPMx.5),
fXT1 = 32768 Hz, fACLK = fXT1, fMCLK = fSMCLK = 0 MHz
(5) Low-power mode 3.5, 3.7-pF crystal, excludes SVS test conditions:
Current for RTC clocked by XT1 is included. Current for brownout is included. SVS is disabled (SVSHE = 0). Core regulator isdisabled.
PMMREGOFF = 1, CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPMx.5),
fXT1 = 32768 Hz, fACLK = fXT1, fMCLK = fSMCLK = 0 MHz
(6) Low-power mode 4.5, includes SVS test conditions:
Current for brownout and SVS are included (SVSHE = 1). Core regulator is disabled.
PMMREGOFF = 1, CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPMx.5),
fXT1 = 0 Hz, fACLK = 0 Hz, fMCLK = fSMCLK = 0 MHz
(7) Low-power mode 4.5, excludes SVS test conditions:
Current for brownout is included. SVS is disabled (SVSHE = 0). Core regulator is disabled.
PMMREGOFF = 1, CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPMx.5),
fXT1 = 0 Hz, fACLK = 0 Hz, fMCLK = fSMCLK = 0 MHz