ZHCSH89A December 2017 – March 2018 MSP430FR5969-SP
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
|---|---|---|---|---|---|
| ENOB | Effective number of bits(1) | Reduced performance with fADC12CLK from ACLK LFXT 32.768 kHz,
VR+ = 2.5 V, VR– = AVSS |
10 | bits | |
Table 4-30 lists the characteristics of the temperature sensor and built-in V1/2 of the ADC.