ZHCSH89A December 2017 – March 2018 MSP430FR5969-SP
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| SNR | Signal-to-noise | VR+ = 2.5 V, VR– = AVSS | 71 | dB | |||
| ENOB | Effective number of bits(1) | VR+ = 2.5 V, VR– = AVSS | 11.2 | bits | |||
Table 4-26 lists the dynamic performance characteristics of the ADC with differential inputs and an internal reference.