ZHCSDF6F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
Figure 9-8 shows the port schematic. Table 9-19 summarizes the selection of the pin functions.
Figure 9-8 Port 4.3, P4.4, P4.5, P4.6, and P4.7 Input/Output With Schmitt Trigger| PIN NAME (P4.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | |
|---|---|---|---|---|
| P4DIR.x | LCDPCTL(2) | |||
| P4.3/LCDCAP0 | 3 | P4.3 (I/O) | I: 0; O: 1 | X |
| LCDCAP0 | X | 1 | ||
| P4.4/LCDCAP1 | 4 | P4.4 (I/O) | I: 0; O: 1 | 0 |
| LCDCAP1 | X | 1 | ||
| P4.5/R33 | 5 | P4.5 (I/O) | I: 0; O: 1 | 0 |
| R33 | X | 1 | ||
| P4.6/R23 | 6 | P4.6 (I/O) | I: 0; O: 1 | 0 |
| R23 | X | 1 | ||
| P4.7/R13 | 7 | P4.7 (I/O) | I: 0; O: 1 | 0 |
| R13 | X | 1 | ||