ZHCSDF6F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
| PARAMETER | VCC | FREQUENCY (fSMCLK) | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|
| 1 MHz | 8 MHz | 16 MHz | |||||||
| TYP | MAX | TYP | MAX | TYP | MAX | ||||
| ILPM0 | Low-power mode LPM0 supply current | 2 V | 158 | 307 | 415 | µA | |||
| 3 V | 169 | 318 | 427 | ||||||