ZHCSDF6F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
Figure 9-4 shows the port schematic. Table 9-15 summarizes the selection of the pin functions.
Figure 9-4 Port P2 Input/Output With Schmitt Trigger| PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | |
|---|---|---|---|---|
| P2DIR.x | LCDSy | |||
| P2.0/L24 | 0 | P2.0 (I/O) | I: 0; O: 1 | 0 |
| L24 | X | 1 (y = 24) | ||
| P2.1/L25 | 1 | P2.1 (I/O) | I: 0; O: 1 | 0 |
| L25 | X | 1 (y = 25) | ||
| P2.2/L26 | 2 | P2.2 (I/O) | I: 0; O: 1 | 0 |
| L26 | X | 1 (y = 26) | ||
| P2.3/L27 | 3 | P2.3 (I/O) | I: 0; O: 1 | 0 |
| L27 | X | 1 (y = 27) | ||
| P2.4/L28 | 4 | P2.4 (I/O) | I: 0; O: 1 | 0 |
| L28 | X | 1 (y = 28) | ||
| P2.5/L29 | 5 | P2.5 (I/O) | I: 0; O: 1 | 0 |
| L29 | X | 1 (y = 29) | ||
| P2.6/L30 | 6 | P2.6 (I/O) | I: 0; O: 1 | 0 |
| L30 | X | 1 (y = 30) | ||
| P2.7/L31 | 7 | P2.7 (I/O) | I: 0; O: 1 | 0 |
| L31 | X | 1 (y = 31) | ||