over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted) (1)| PARAMETER | VCC | –40°C | 25°C | 85°C | UNIT |
|---|
| TYP | MAX | TYP | MAX | TYP | MAX |
|---|
| ILPM3,XT1 | Low-power mode 3, includes SVS(2)(3)(4) | 3 V | 1.13 | | 1.31 | 1.99 | 3.00 | | µA |
| 2 V | 1.06 | | 1.21 | | 2.94 | |
| ILPM3,VLO | Low-power mode 3, VLO, excludes SVS(5) | 3 V | 0.92 | | 1.00 | 1.75 | 2.89 | | µA |
| 2 V | 0.86 | | 1.00 | | 2.75 | |
| ILPM3, LCD, CP | Low-power mode 3, LCD, excludes SVS(6) | 3 V | 1.07 | | 1.25 | | 3.04 | | µA |
| ILPM3, RTC | Low-power mode 3, RTC, excludes SVS(7) | 3 V | 1.08 | | 1.25 | | 3.04 | | µA |
| ILPM4, SVS | Low-power mode 4, includes SVS | 3 V | 0.65 | | 0.75 | | 1.88 | | µA |
| 2 V | 0.63 | | 0.73 | | 1.85 | |
| ILPM4 | Low-power mode 4, excludes SVS | 3 V | 0.51 | | 0.58 | | 1.51 | | µA |
| 2 V | 0.50 | | 0.57 | | 1.49 | |
(1) All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current
(2) Not applicable for devices with HF crystal oscillator only.
(3) Characterized with a Golledge MS1V-TK/I_32.768KHZ crystal with a load capacitance chosen to closely match the required load.
(4) Low-power mode 3, includes SVS test conditions:
Current for watchdog timer clocked by ACLK and RTC clocked by XT1 included. Current for brownout and SVS included (SVSHE = 1).
CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 0 (LPM3),
fXT1 = 32768 Hz, fACLK = fXT1, fMCLK = fSMCLK = 0 MHz
(5) Low-power mode 3, VLO, excludes SVS test conditions:
Current for watchdog timer clocked by VLO included. RTC disabled. Current for brownout included. SVS disabled (SVSHE = 0).
CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 0 (LPM3),
fXT1 = 0 Hz, fACLK = fMCLK = fSMCLK = 0 MHz
(6) LCD works in LPM3 if internal charge pump and VREF switch mode are enabled. LCD driver pins are configured as 4 × 36 at 32‑Hz frame frequency with external 32768‑Hz clock source.
(7) RTC periodically wakes up every second with external 32768‑Hz as source.