ZHCSDF6F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
The devices have one active mode and several software-selectable low-power modes of operation. An interrupt event can wake up the device from low-power mode LPM0 or LPM3, service the request, and restore back to the low-power mode on return from the interrupt program. Low-power modes LPM3.5 and LPM4.5 disable the core supply to minimize power consumption.
| MODE | AM | LPM0 | LPM3 | LPM4 | LPM3.5 | LPM4.5 | |
|---|---|---|---|---|---|---|---|
| ACTIVE MODE | CPU OFF | STANDBY | OFF | ONLY RTC COUNTER AND LCD | SHUTDOWN | ||
| Maximum System Clock | 16 MHz | 16 MHz | 40 kHz | 0 | 40 kHz | 0 | |
| Power Consumption at 25°C, 3 V | 126 µA/MHz | 20 µA/MHz | 1.2 µA | 0.6 µA without SVS | 0.77 µA with RTC only | 13 nA without SVS | |
| Wake-up time | N/A | Instant | 10 µs | 10 µs | 150 µs | 150 µs | |
| Wake-up events | N/A | All | All | I/O | RTC Counter I/O | I/O | |
| Power | Regulator | Full Regulation | Full Regulation | Partial Power Down | Partial Power Down | Partial Power Down | Power Down |
| SVS | On | On | Optional | Optional | Optional | Optional | |
| Brown Out | On | On | On | On | On | On | |
| Clock | MCLK | Active | Off | Off | Off | Off | Off |
| SMCLK | Optional | Optional | Off | Off | Off | Off | |
| FLL | Optional | Optional | Off | Off | Off | Off | |
| DCO | Optional | Optional | Off | Off | Off | Off | |
| MODCLK | Optional | Optional | Off | Off | Off | Off | |
| REFO | Optional | Optional | Optional | Off | Off | Off | |
| ACLK | Optional | Optional | Optional | Off | Off | Off | |
| XT1CLK | Optional | Optional | Optional | Off | Optional | Off | |
| VLOCLK | Optional | Optional | Optional | Off | Optional | Off | |
| Core | CPU | On | Off | Off | Off | Off | Off |
| FRAM | On | On | Off | Off | Off | Off | |
| RAM | On | On | On | On | Off | Off | |
| Backup Memory(1) | On | On | On | On | On | Off | |
| Peripherals | Timer0_A3 | Optional | Optional | Optional | Off | Off | Off |
| Timer1_A3 | Optional | Optional | Optional | Off | Off | Off | |
| WDT | Optional | Optional | Optional | Off | Off | Off | |
| eUSCI_A0 | Optional | Optional | Off | Off | Off | Off | |
| eUSCI_B0 | Optional | Optional | Off | Off | Off | Off | |
| CRC | Optional | Optional | Off | Off | Off | Off | |
| ADC | Optional | Optional | Optional | Off | Off | Off | |
| LCD | Optional | Optional | Optional | Off | Optional | Off | |
| RTC Counter | Optional | Optional | Optional | Off | Optional | Off | |
| I/O | General Digital Input/Output | On | Optional | State Held | State Held | State Held | State Held |
| Capacitive Touch I/O | Optional | Optional | Optional | Off | Off | Off | |